No image available
No image available
Your request is being processed.
AVENTICS-R402000986

AVENTICS™ Guided slide unit, Series GSU R402000986

€1,076.53
QuickShip QuickShip
QTY:

Product Description

GSU-DA-016-0200

Features

  • High load capacity with optimized height
  • Rodless drive
  • Air connection on one or both sides available
  • Variable stroke setting possible
  • Hydraulic end position cushioning
  • Stable linear guide
  • Integrated sensor grooves
  • Easy-2-Combine system component

Specifications

Piston Ø
16 mm
Stroke
200 mm
Ports
M5
Functional principle
Double-acting
Magnetic piston
with magnetic piston
Guide
mini ball rail guide
Easy2Combine
capable
Piston force
127 N
Pressure for determining piston forces
6,3 bar
Cushioning length
10 mm
Cushioning energy
2.3 J
adjustable end stops
adjustable end stops
Cushioning
hydraulic
Cushioning
non-adjustable
Speed max.
1.5 m/s
Stroke max.
1000 mm
Working pressure min.
2 bar
Working pressure max
8 bar
Min. ambient temperature
0 °C
Max. ambient temperature
60 °C
Medium
Compressed air
Oil content of compressed air min.
0 mg/m³
Oil content of compressed air max.
1 mg/m³
Max. particle size
5 µm
Weight +10 mm stroke
0.031 kg

Documents & Drawings