No image available
No image available
Your request is being processed.
AVENTICS-R412000144

AVENTICS™ Coil, Series CO1 R412000144

€64.13
QuickShip QuickShip
QTY:

Product Description

024DC ATEX

Specifications

Coil width
30 mm
ATEX
ATEX
Certificates
ATEX
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Protection class
IP65
Duty cycle ED
100 %
Compatibility index
13
DC operating voltage
24 V
Voltage tolerance DC
-10% / +10%
Power consumption DC
2.1 W
Weight
0.14 kg

Features

  • Coil widths 15, 22 and 30 mm
  • Electrical connections: M8, form A, form B, form BI, Form C
  • ATEX
  • Operational voltages 12, 24, 48, 110, 220 VDC or 24,110,230 VAC

Documents & Drawings