AVENTICS-R412007344

AVENTICS™ Reservoir, Series AS3-CLS/ -CLP/ -CLC R412007344

€60.81
QuickShip QuickShip
QTY:

Product Description

AS3-CLS-X000-SSS-HO

Specifications

Type
Reservoir
Version
reservoir, metal, with inspection glass
Filter reservoir volume
49 cm³
Condensate drain
semi-automatic, open without pressure
inspection glass
with window
Certificates
suitable for ATEX
ATEX
suitable for ATEX
Working pressure min.
1.5 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Weight
0.338 kg
Material reservoir
Die cast zinc
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings