No image available
No image available
Your request is being processed.
AVENTICS-R412010659

AVENTICS™ Compressed air gun with extension tube R412010659

€26.28
QTY:

Product Description

DRUCKLUFTPISTOLE MIT MONT. VERLäNGERUNG

Specifications

Sound pressure level
90 dB
Nominal flow Qn
250 l/min
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Medium
Compressed air
Delivery unit
1 piece
Weight per piece
0.16 kg
Housing material
Polyamide

Documents & Drawings