AVENTICS™ Rear eye, Series MP4-BV R412027408

€12.11
QuickShip QuickShip
QTY:

Product Description

CM1-MP4-032-GD-AL-ISO15552

Specifications

Version
for clevis mounting MP2 and AB3
Standardization
ISO 15552
Piston diameter
32 mm
Material
Die-cast aluminum
Screws material
Steel, chrome-plated