The AVENTICS Series SM6-AL are analog distance measuring sensors, which ensure a continuous detection of the piston movements in measuring ranges from 107 mm up to 1007 mm. A control element on the sensor allows for setting of the zero point and variable selection of the distance measurement range.
Accessory Type
|
Sensors
|
Measuring range
|
107 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP65
IP67 |
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
143 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP65
IP67 |
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
179 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP65
IP67 |
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
215 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP65
IP67 |
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
251 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP65
IP67 |
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
287 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP65
IP67 |
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
323 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP65
IP67 |
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
359 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP65
IP67 |
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
395 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP65
IP67 |
availability
|
|
Accessory Type
|
Sensors
|
Measuring range
|
431 mm
|
Slot width
|
6 mm groove
|
Protection class
|
IP65
IP67 |
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
QuickShip Everyday
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
QuickShip Everyday
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
QuickShip Everyday
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
Sensor Mountings
|
Quickship Available
|
|
availability
|
|
Industry
|
Industrial
|
Accessory Type
|
Sensor mountings
|
Product Series
|
|
Quickship Available
|
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.