Branson-P-S8300

Branson Series 8300 Ultrasonic Generator

Product Description

Branson Series 8300 Ultrasonic Generator offers a full range of features to meet any precision cleaning requirements. Used on a simple cleaning tank or in a fully integrated cleaning system, the Series 8300 will deliver precise cleaning quickly, consistently, and cost effectively.

Specifications

Output Frequency
25 or 40kHz
Element Configurations
6, 12, 18, 24, 36, 48
Input Voltage
110 V, 220 V
Average Output Power
40 Watts per element
Regulatory Approvals
FCC and CSA
Dimensions
17.5”W x 16.8”D x 5.5” H
Weight
30 lb. (13.6 kg)
Output Power
17.5”W x 16.8”D x 5.5” H

Features

  • Line/load regulation compensates for liquid level and temperature changes as well as line voltage and load variations
  • True variable power control makes the cavitational intensity (not duty cycle) infinitely and linearly variable from 20% to 100%
  • Sweep frequency minimizes standing waves and improves ultrasonic activity distribution; operates at a rate of 80 Hz per second across a bandwidth of 1400 Hz
  • Auto tuning maintains optimum operating frequency around your application
  • I/O interface option permits remote on/off control of the generator
  • Safety features to protect the generator include over-temperature, overload, open circuit, and short circuit

Documents & Drawings