Emerson-P-R8S

AMO-Series Quarter-turn Manual Override

Product Description

Lightweight declutchable quarter-turn manual override specifically designed for use with all types pneumatic rack and pinion Actuator.

Specifications

Power Source
Manual
Product Type
Manual Gear Operator
Actuation
Manual
Certifications
Enclosure sealed to IP-54
Control Type
Manual
Valve Type
Ball, Butterfly, Plug, Dampers, Globe
Operating Temperature
High up to +200 °C (+392 °F). Low up to -52 °C -62 °F).

Features

  • 4 models available up to 3,500 Nm torque
  • Enclosure sealed to IP54
  • For use with all types pneumatic rack and pinion Actuator
  • Integral top flange (available ISO drive coupling)
  • Powder coated gearbox and handwheel
  • Superior die cast aluminum body for reduced weight

Documents & Drawings