Micro Motion™ G025M Coriolis Meter 1/4 Inch (DN6) 316L Stainless Steel and 1600 Transmitter
Micro Motion™ G025M Coriolis Meter 1/4 Inch (DN6) 316L Stainless Steel and 1600 Transmitter
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
±0.25% of rate (standard), ±0.15% of rate (optional), ±0.10% of rate (optional)
Mass flow repeatability (Liquid)
0.125% of rate (standard), 0.075% of rate (optional), 0.05% of rate (optional)
Volume flow accuracy (Liquid)
±0.25% of rate (standard), ±0.15% of rate (optional)±0.10% of rate (optional)
Volume flow repeatability (Liquid)
0.125% of rate (standard), 0.075% of rate (optional), 0.05% of rate (optional)
Mass flow accuracy (Gas)
±0.5% of rate
Mass flow repeatability (Gas)
0.25% of rate
Density accuracy (Liquid)
±0.005 g/cm³ (5.0 kg/m³)
Temperature accuracy
±1 °C ±0.5% of reading
Sensor maximum working pressure
1,450 psig (100 barg)
Certifications/Approvals
CSA IECEx ATEX Ingress Protection (IP 66/67), NEMA 4X SIL 2 and SIL3 EMC Effects NAMUR NE 80, NE 95, NE 132
Size
CL150 flange: 8.05" (20.4 cm)
Weight
CL150 flange: 8 lb (3.6 kg)
Micro Motion™ 1600 Compact Transmitter
Display/Interface
Graphical backlit display Four-button mechanical controls Flowmeter-status LED Supports English, German, French, Spanish, Portuguese, Russian, Chinese, and Japanese languages
Power Supply
Power over Ethernet available in Ethernet version PoE PD Power Class 3 complies with IEEE 802.3at and 802.3af 18 to 100 VDC, 6 watts typical, 11 watts maximum Complies with Low Voltage Directive 2014/35/EU per IEC 61010-1 Ed. 3.0 2010-06; Over voltage Category II, Pollution Degree 2 Self-switching AC/DC input, automatically recognizes supply voltage, available in both HART® and Modbus versions. 85 to 240 Vac 50/60 Hz, 3 .5 watts typical, 8 watts maximum 18 to 100 Vdc, 3 .5 watts typical, 8 watts maximum
Universal Service Port
Universal Service Port design allows configuration and transfer of data unsing a standard, USB-C terminal
Ethernet version
An Ethernet port supports EtherNet/Ip and Modbus TCP all in one device Additional channel included configurable to mA output, pulse output or discrete output Pre-installed M12 quick connections available as an option HART® version HART® channel supports full HART® communication Additional channel included configurable to pulse output or discrete output Pre-installed M12 quick connections available as an option Modbus version Modbus support is implemented on the RS-485 physical layer Additional channel included configurable to pulse output or discrete output Pre-installed M12 quick connections available as an option
Mounting
Field-mount aluminum and hygienic stainless steel housing options Integrally mounted to any Micro Motion ELITE (CMFS, CMF and HC), F-series, H-series, R-series, T-series or HPC-series Coriolis sensor Remotely mounted to any 9-wire Micro Motion ELITE, F-series, H-series, R-series, T-series or HPC-series Coriolis sensor (aluminum only)
Application types
Smart Meter Verification Professional Discrete batch control Petroleum measurement and AI correction option Concentration measurement Advanced Phase Measurement for two phase flow remediation Filling and dosing
Ultracompact footprint to fit where space is limited
Laser-etched tagging for durability in challenging environments
Broad connectivity and ease of use with Micro Motion electronics
Gain real-time and in-process measurement integrity assurance with Smart Meter Verification
Broad range of meter approvals and certifications, including; CSA, ATEX, IECEx, and NAMUR
Ease of selection and configuration with MyEmerson tools
Lightweight design for ease of handling and mobile installations
Micro Motion™ 1600 Compact Transmitter
Gain ease of installation, integration, remote monitoring and connectivity with Ethernet/IP and Power Over Ethernet (PoE) capabilities as well as HART® or Modbus communication.
Capture short- and long-term insight about process events, fluid quality and measurement stability with a data historian
Check meter health in fewer than 90 seconds with Smart Meter Verification
Ensure product quality with licensable advanced software features such as Concentration Measurement and Advanced Phase Measurement
Graphic display supports 8 languages and can be rotated using the integrated software rotation
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.