Rosemount-P-PVD814 Fan Damper Actuators

Rosemount™ PowerVUE™ Fan Damper Actuators 8x14 Torque Type

Product Description

The 8 x 14 Heavy Duty units offer greater force for tougher jobs such as huge slide dampers. With few moving parts, the pneumatic power positioner remains the most reliable and most cost-effective method of actuation. Torque ranges are offered from 400 ft-lbs to 4,600 ft.-lbs.

Specifications

Ambient Temperature
+/- 0.5% of full stroke or better
Weight
80 lbs. (36 kg) typical
Humidity Range
Operable up to 100% RH

Features

  • Combines the power and reliability of the Hagan Pneumatic Drive with the accuracy and features of the Fisher DVC5000/6000 Digital Valve Controller
  • Integral I/P: FOUNDATION® fieldbus input or 4-20 mA
  • Reliable, closed loop positioning
  • Double acting piston; no vanes
  • Optional "�fail in place"� upon loss of air
  • Manual operator
  • ValveLink Diagnostics/AMS
  • Suitable for hazardous area service; explosion-proof, flameproof or intrinsically safe
  • Ease of maintenance
  • Ease of repair

Documents & Drawings