Smart Meter Verification
Leverage meter diagnostics to verify flow meter performance in-line without interrupting flow or flow measurement.
Smart Meter Verification is an easy-to-use, automatic meter diagnostic software that monitors the entire flow meter’s performance and integrity – without requiring you stop your process. The meter diagnostic software provides information in real-time to ensure flow measurement accuracy and can help you determine the best time for flow meter calibration. When combined with a digital control network, the meter diagnostic tool can eliminate the need for scheduled visits to the field.
Smart Meter Verification is a diagnostic tool for Magnetic flow meters and Coriolis flow meters. Using on-board diagnostics, the magnetic or Coriolis transmitter continuously monitors key performance indicators, like tube stiffness, in Coriolis meters and output parameters in magnetic meters with a baseline signature that is compared to the factory baseline. This allows you to maintain measurement accuracy and meter integrity, thus driving cost reduction through early detection is of issues.
Smart Meter Verification enables you to verify flow meter performance in less than 90 seconds, in-line without interrupting flow or flow measurement. This meter diagnostic software continuously monitors meter health and provides early detection of potential issues, empowering preventative maintenance to avoid issues that could impact the product’s flow measurement performance.
As an invaluable component of your compliance strategy, Smart Meter Verification establishes an audit trail for each meter and captures data for visual analysis and reporting on demand. Agencies including EPA, IEC (SIS), FDA, AGA, API, ISO 9001, Russian VNiiMS, Alberta Energy Regulator, and other third parties recognize Smart Meter Verification as a valid work practice in lieu of some or all calibrations and provings.
Determining which flow measurement devices will work best in your application is critical to ensuring superior flow and density measurement. Whether you need to accommodate hazardous areas, gather enhanced flow measurement diagnostics or have specific location requests, contact flow support or your sales representative to understand all of your options.
This on demand webinar, presented by Emerson and Flow Control, explores the latest generation of Coriolis flow measurement systems, and how their advanced meter verification capabilities address common flow instrumentation concerns.