Accurate on-line pH measurement eliminates the need to extract samples and bring to a laboratory for pH determination. Reliable pressure and temperature measurement for boiling control is achieved by using direct mount sensor and transmitter reducing the error induced by electromagnetic noise and extension cables. Using the sensor matching option for RTD’s increases accuracy, reducing waste of energy.
The Rosemount 214C RTD Temperature Sensor is a Pt-100, single or dual element resistant temperature detector (RTD) that covers a wide range of temperatures, from -321 to 1112°F (-196 to 600°C). An exceptional solution, this sensor has a thin-film and wire-wound design for application flexibility. With many calibration options, including Class A or B sensor accuracy, this sensor also offers Callendar-Van Dusen constants for transmitter-sensor matching to provide the highest level of accuracy. Replacement Product