No image available
No image available
Your request is being processed.
Asco-11000007.12/DC

ASCO™ 11000007.12/DC

Ft48,996.00
QuickShip QuickShip
QTY:

Product Description

SOLENOID VALVE ROCKER MECHANISM SOLENOID VALVE SERIES 110 WITH 2 MOUNTING SCREWS 3/2 U 3 CANNULAS WITH COIL 12V DC

Specifications

Body Material
Engineered Plastics
Flow (Cv) / Flow (Kv)
0.06 / 0.05
Function
3/2 Universal
Pipe/Port Type & Size
Barb
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Water; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 2 bar
Min to Max Operating Pressure (Water)
0 - 2 bar
Coil Class
F
Min to Max Ambient Temperature
-5 - 40 °C
Min to Max Fluid Temperature
0 - 40 °C
Orifice Size
1.5 mm
Voltage
12 Volts DC
Watt Rating
5 W

Features

  • Valves for medical analysers, biotechnology, gas analysers
  • Any application where the fluid may not come into contact with metal parts and with the electromagnetic control section of the solenoid valves
  • The valves are ideal for controlling aggressive fluids or when high purity is demanded and have easy to flush internal cavities
  • They can also be used as a very small internal volume flow-through sampling valve due to rocker technology
  • Hermetic separation of control mechanism and fluid
  • Reduced heat exchange between coil and fluid
  • Protected manual operator
  • The use of first-class materials and thorough valve testing ensure high reliability and a lifetime of at least 1 million cycles
  • The solenoid valves satisfy all relevant EC directives

Documents & Drawings