No image available
No image available
Your request is being processed.
Asco-30211109--D.24/DC

ASCO™ 30211109--D.24/DC

Ft15,268.00
QuickShip QuickShip
QTY:

Product Description

MINI SOLENOID VALVE SERIES 302 MINI SOLENOID VALVE COIL PINS OPPOSED TO MOUNTING FACE 3/2 NC D=0,6 (0-10B) DC WITH CONNECTOR IMPULSE MANUAL OVERRIDE voltage 024V DC Coils4305229 ( Coil T15 AMP 2.8X0.5 SERIE 302 24V DC 1W CLASSE F ENTRAXE BROCHES = 9.4MM )

Specifications

Body Material
Engineered Plastics
Flow (Cv) / Flow (Kv)
0.13 / 0.11
Function
3/2 Normally Closed
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 10 bar
Product Weight
0.05 kg
Coil Class
F
Min to Max Ambient Temperature
-25 - 60 °C
Min to Max Fluid Temperature
-25 - 60 °C
Orifice Size
0.6 mm
Voltage
24 Volts DC
Connector
Included (EN175301-803, industry standard form C)

Features

  • Mountable in any position without affecting operation
  • Joinable manifold
  • Optional explosion-proof enclosures available
  • Valves satisfy all relevant EU directives

Documents & Drawings