No image available
No image available
Your request is being processed.
Asco-E220K405S0T00F8

ASCO™ E220K405S0T00F8

Ft101,463.00
QuickShip QuickShip
QTY:

Product Description

SOL. VALVE HOT WATER/STEAM (230V/50Hz) 2/2NC G1/2 ORIF=12,7 BRASS BODY DIAPH. PTFE WITH COIL 10,1W CL.F WITHOUT CONNECTOR

Specifications

Body Material
Brass
Flow (Cv) / Flow (Kv)
4.62 / 4.00
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 1/2 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Pilot Operated
Media
Water; Steam
Min to Max Operating Pressure (Water)
0 - 3 bar
Min to Max Operating Pressure (Steam)
0 - 3 bar
Product Weight
0.88 kg
Coil Class
F
Min to Max Ambient Temperature
0 - 52 °C
Min to Max Fluid Temperature
-20 - 98 °C
Orifice Size
12.7 mm
Voltage
230 Volts AC with 50 Hz
Watt Rating
10.1 W

Features

  • Longer life cycles: tested to 1 million cycles on hot water and 50 psi steam; 500,000 cycles on 125 psi steam
  • Lower power operation: smaller operator reduces energy consumption on 5 psi differential pressure applications
  • DC constructions have quiet designs that work with 0 psi differential pressure on hot water and 50 psi steam
  • Inventory reduction: one valve can be used for both steam and hot water applications
  • Quick delivery with many constructions available on ASCO Express

Documents & Drawings