Lunkenheimer-P-P000464

Lunkenheimer Figure F604 Angle Valve

Product Description

The F604 is a bayonet isolation valve specifically designed for severe service in alumina and mining applications where scale and erosion are present

ped

Features

  • Valves can be reground in-line.
  • Designed to ASME B16.34
  • Heavy duty wall and flange thickness well in excess of ASME B16.34 and ASME B16.5
  • Pads for fitting drain ports.
  • Tested to API 598.
  • Large stem diameters for strength and stiffness.
  • Stellite 6 hardfacing as standard on disc and seat surfaces.
  • Hard facing available on stem.
  • Roller or plain bearings fitted to yoke bush - depending upon size.
  • Manufactured under quality system ISO 9001:2008, Certificate No. MEL 0929678/A
  • Documentation to EN 10424 1999 Type 3.1B (DIN 50409). Material certification for pressure containing components.

Specifications

Certifications
PED
End Connection
Flanged
Material
Carbon Steel
Operating Temperature
Greater Than 400 F (204 C)
Pressure Class
ASME
Process Connection Type
CL150RF, CL600RF, CL300RF
Seat/Seal Type
Metal-to-Metal
Shutoff Class
API 598
Standards
ASME B16.34
Style
Angle Valves
Valve Size Standard
NPS
Valve Type
Angle Valve
Media
Aggressive Liquids/Gases
Stem
Adjustable packing