Fasani-P-P000202

Fasani Style B High Pressure Gate Valve

Product Description

A wide range of gate valves specifically designed for high pressure and high temperature applications.

ped

Features

  • A range of compact pressure seal gate valves designed according to ASME B16.34 and wall thickness according to API 600.
  • All range is offered in all the material stated in the ASTM specifications (NACE compliance included), and designed to always guarantee the maximum safety and flow efficiency.
  • End to end dimensions as per ASME B16.10 (Long pattern for flanged valves, short pattern for Butt welded ends).
  • Seats are welded in.
  • Position indicator is offered as standard.
  • Stellite® gr. 6 overlay on seat and wedge; Stellite® gr. 21 overlay on backseat.
  • Pressure seal gasket has trapezoidal shape for a low load on bolting, and is supplied in integral metal type.
  • Standard ISO top mounting for easy assembly of any type of actuator or bevel gear.
  • Available options: wedge vent hole or overpressure pipe, by-pass, limit switch in open or closed position.
  • Valves are offered as standard with manual operators (Hand wheel or bevel gear depending on size). Actuated options such as electric, pneumatic or hydraulic are available.

Specifications

Certifications
NACE, ASME B31.1, India Boiler Registration, PED
End Connection
Flanged, Butt Weld
Application
High Temp, HRSG, Pumps, Valves & Manifolds, Steam turbine, General Service, Cogeneration, Balance of Plant, Biomass Boiler and Power Boiler
Body Design
Long Pattern
Material
Alloy, Carbon Steel, Duplex, Stainless Steel, Steel
Operating Temperature
Greater Than 400 F (204 C), High Temperature
Pressure Class
ASME
Process Connection Type
1500RF, 2500RF, 900RF, BWE
Seat/Seal Type
Metal-to-Metal, Wedge
Shutoff Class
Class V (FCI 70-2)
Standards
ASME B16.34
Valve Size
5 inch, 6 inch (DN150) and Larger, NPS 2 / DN 50, NPS 3 / DN 80, NPS 4 / DN 100, NPS 6 / DN 150
Valve Size Standard
NPS
Valve Type
Gate
Media
Hot Water, Liquid, Liquids, Oxygen, Steam, Water

Documents & Drawings