AVENTICS-P-IS12-PD

AVENTICS™ Series IS12-PD Directional valves

Product Description

The AVENTICS Series S12-PD is an ISO 5599-1, with safety function safe venting and protection against unexpected start-up. Its monostable version with spring return guarantees a default position in case of power failure. It includes a specific ST4 electronic sensor assembled and encapsulated in the valve as well as an electrical connection from A or M12.

B10

Products

Search
1-10 of 32 results for Products
:
Ft230,658.00
Ft136,180.00
Ft233,854.00
Ft102,705.00
Ft105,998.00
Ft102,705.00
Ft210,580.00
Ft138,529.00
Ft132,020.00
Ft123,966.00

Features

  • Integrated spool position detection with electronic proximity sensor
  • With internal or external pilot air, optional manual override
  • The dual valve is a safety component in accordance with the Machinery Directive 2006/42/EC and permits usage in categories 3 and 4 in accordance with ISO 13849-1 to achieve a control system performance level (PL) of up to PL = e.

Parts & Accessories

Search
1-10 of 27 results for Parts & Accessories
:
Ft1,686.00
Ft2,179.00
Ft5,337.00
Ft6,718.00
Ft6,718.00
Ft7,478.00
Ft8,276.00
Ft9,251.00
Ft11,541.00
Ft12,683.00

Documents & Drawings