No image available
No image available
Your request is being processed.
AVENTICS-P-QR1-Check-choke-valve

AVENTICS™ Series QR1 Check-choke-valves

Product Description

AVENTICS Series QR1 Check-choke-valve are designed for nominal flows from 60 l/min .. 875 l/min.

Products

Search
1-10 of 33 results for Products
:
AVENTICS™ Check-choke valve, Series QR1-DBS R412005454
Compressed air connection
Ø 4
Compressed air connection type
push-in fitting
Compressed air connection 2
Ø 4
Qn 1 to 2
60 l/min
availability
Same Day
Compressed air connection
Compressed air connection type
Compressed air connection 2
Qn 1 to 2
availability
Ø 4
push-in fitting
Ø 4
60 l/min
Same Day
QuickShip
Ft7,398.00
AVENTICS™ Check-choke valve, Series QR1-DBS R412005455
Compressed air connection
Ø 6
Compressed air connection type
push-in fitting
Compressed air connection 2
Ø 6
Qn 1 to 2
135 l/min
availability
Same Day
Compressed air connection
Compressed air connection type
Compressed air connection 2
Qn 1 to 2
availability
Ø 6
push-in fitting
Ø 6
135 l/min
Same Day
QuickShip
Ft7,398.00
AVENTICS™ Check-choke valve, Series QR1-DBS R412005456
Compressed air connection
Ø 8
Compressed air connection type
push-in fitting
Compressed air connection 2
Ø 8
Qn 1 to 2
200 l/min
availability
Same Day
Compressed air connection
Compressed air connection type
Compressed air connection 2
Qn 1 to 2
availability
Ø 8
push-in fitting
Ø 8
200 l/min
Same Day
QuickShip
Ft9,279.00
AVENTICS™ Check-choke valve, Series QR1-DBS R412005457
Compressed air connection
Ø 10
Compressed air connection type
push-in fitting
Compressed air connection 2
Ø 10
Qn 1 to 2
550 l/min
availability
Same Day
Compressed air connection
Compressed air connection type
Compressed air connection 2
Qn 1 to 2
availability
Ø 10
push-in fitting
Ø 10
550 l/min
Same Day
QuickShip
Ft10,760.00
AVENTICS™ Check-choke valve, Series QR1-DBS R412005458
Compressed air connection
Ø 12
Compressed air connection type
push-in fitting
Compressed air connection 2
Ø 12
Qn 1 to 2
875 l/min
availability
Same Day
Compressed air connection
Compressed air connection type
Compressed air connection 2
Qn 1 to 2
availability
Ø 12
push-in fitting
Ø 12
875 l/min
Same Day
QuickShip
Ft12,534.00
AVENTICS™ Check-choke valve, Series QR1-DWA R432000791
Compressed air connection
1/4 NPT
Compressed air connection type
push-in fitting
Compressed air connection 2
Ø1/4
Qn 1 to 2
9721.92 l/min
availability
Compressed air connection
Compressed air connection type
Compressed air connection 2
Qn 1 to 2
availability
1/4 NPT
push-in fitting
Ø1/4
9721.92 l/min
Ft7,186.00
AVENTICS™ Check-choke valve, Series QR1-DWA R432000792
Compressed air connection
3/8 NPT
Compressed air connection type
push-in fitting
Compressed air connection 2
Ø 3/8
Qn 1 to 2
33003.36 l/min
availability
Compressed air connection
Compressed air connection type
Compressed air connection 2
Qn 1 to 2
availability
3/8 NPT
push-in fitting
Ø 3/8
33003.36 l/min
Ft12,159.00
AVENTICS™ Check-choke valve, Series QR1-DWA R432000793
Compressed air connection
1/2 NPT
Compressed air connection type
push-in fitting
Compressed air connection 2
Ø1/2
Qn 1 to 2
53844.48 l/min
availability
Compressed air connection
Compressed air connection type
Compressed air connection 2
Qn 1 to 2
availability
1/2 NPT
push-in fitting
Ø1/2
53844.48 l/min
Ft13,977.00
AVENTICS™ Check-choke valve, Series QR1-DWB R432002362
Compressed air connection
10-32 UNF
Compressed air connection type
push-in fitting
Compressed air connection 2
Ø1/8
Qn 1 to 2
2607.6 l/min
availability
Compressed air connection
Compressed air connection type
Compressed air connection 2
Qn 1 to 2
availability
10-32 UNF
push-in fitting
Ø1/8
2607.6 l/min
Ft3,761.00
AVENTICS™ Check-choke valve, Series QR1-DWB R432002363
Compressed air connection
10-32 UNF
Compressed air connection type
push-in fitting
Compressed air connection 2
Ø5/32
Qn 1 to 2
2607.6 l/min
availability
Compressed air connection
Compressed air connection type
Compressed air connection 2
Qn 1 to 2
availability
10-32 UNF
push-in fitting
Ø5/32
2607.6 l/min
Ft3,501.00

Features

  • Nominal flows from 60 l/min .. 875 l/min

Documents & Drawings