AVENTICS-1820209014

AVENTICS™ Sealing ring 1820209014

Ft187.00
QuickShip QuickShip
QTY:

Product Description

13,4X17,9X2-PVCRIGID

Specifications

Port G
G 1/4
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Delivery unit
100 piece
Housing material
Polyvinyl chloride

Documents & Drawings