AVENTICS-1820712006

AVENTICS™ Compressed air tubing, Series TU1-S-PUR 1820712006

Ft670.00
QuickShip QuickShip
QTY:
100 M

Product Description

TU1-S-PUR-006-0105-NT-0100

Specifications

External Ø
6 mm
Bending radius min. at 20°C
18 mm
Wall thickness
1.05 mm
Color
Natural
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
100 m
Weight per meter
0.02 kg
Material
Polyester polyurethane

Documents & Drawings