AVENTICS-1821310002

AVENTICS™ Tubing clamp for reinforced plastic tubing, DIN 3017 form A 1821310002

Ft479.00
QuickShip QuickShip
QTY:

Product Description

D 08-12, SS, DIN 3017 FORM A

Specifications

Type
Ø 8-12
Clearance (LW)
4 mm
Delivery unit
25 piece
Weight
0.004 kg
Housing material
Stainless Steel

Documents & Drawings