No image available
No image available
Your request is being processed.
AVENTICS-1822122024

AVENTICS™ Rod clevis, Series AP2 1822122024

Ft2,339.00
QuickShip QuickShip
QTY:

Product Description

CM2-AP2-M010-ST-ZN

Specifications

For series
to mount on cylinder PRA, TRB, CCI, MNI, ICM, KPZ, KHZ, 167, CVI, RPC, RDC, ITS
For series
PRA, TRB, CCI, MNI, ICM, KPZ, 167, CVI, RPC, RDC
Thread size
M10x1,25
Weight
0.1 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings