AVENTICS-1823053264

AVENTICS™ Accessories, Series TC15 1823053264

Ft2,096.00
QuickShip QuickShip
QTY:

Product Description

TIE-ROD 8 TRANCHES

Specifications

Type
Tie rod, 8x, 1 piece
L = length
193 mm
Weight
0.04 kg

Documents & Drawings