AVENTICS™ Nut for piston rod, Series MR9 1823300030

Ft1,454.00
QuickShip QuickShip
QTY:

Product Description

CM2-MR9-M016-M2-A

Specifications

Thread size
M16x1,5
Weight
0.017 kg
Housing material
Steel
Surface housing
galvanized