AVENTICS-1823381021

AVENTICS™ Y-connector 1823381021

Ft375.00
QuickShip QuickShip
QTY:

Product Description

AVENTICS fittings especially designed to be used on tubing's using collars'. Fittings are self sealing and offers a broad range of connectors or T-Union.

Specifications

Clearance (LW)
4 mm
Delivery unit
25 piece
Weight
0.001 kg
Housing material
Polyoxymethylene

Documents & Drawings