AVENTICS-1823391808

AVENTICS™ Series NU2 1823391808

Ft27,750.00
QTY:

Product Description

NU2-S-RW1-G100-DI19

Specifications

Fitting type
Swivel banjo connection 1-fold
Compressed air connection type
External thread
Port G
G 1
Compressed air connection type 2
plug-in with tube nut
Port D
Ø 18
Type
NU2-S-RW1
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Delivery unit
10 piece
Weight
0.276 kg
Housing material
Aluminum
Seal material
Polyvinyl chloride

Documents & Drawings