AVENTICS-1823A00021

AVENTICS™ Nut for piston rod, Series MR9 1823A00021

Ft1,464.00
QuickShip QuickShip
QTY:

Product Description

CM2-MR9-M012-M2-A

Specifications

Thread size
M12x1,25
Weight
0.012 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings