AVENTICS-1827000003

AVENTICS™ Silencers, series SI1 1827000003

Ft3,061.00
QuickShip QuickShip
QTY:

Product Description

G1/2

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
G 1/2
Compressed air connection type
External thread
Sound pressure level
90 dB
Nominal flow Qn
7223 l/min
Delivery unit
2 piece
Weight
0.08 kg
Silencer material
Sintered bronze
Material thread
Brass

Documents & Drawings