AVENTICS™ Silencers, series SI1 1827000006

Ft732.00
QuickShip QuickShip
QTY:

Product Description

M5

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
M5
Compressed air connection type
External thread
Sound pressure level
72 dB
Nominal flow Qn
398 l/min
Delivery unit
10 piece
Weight
0.004 kg
Silencer material
Sintered bronze
Material thread
Brass