AVENTICS-1827001279

AVENTICS™ Flange mounting, Series MF1, MF2 1827001279

Ft9,109.00
QuickShip QuickShip
QTY:

Product Description

CM1-MF1-050-M2-A

Specifications

Standardization
ISO 15552
Piston diameter
50 mm
Housing material
Steel
Screws material
Steel

Documents & Drawings