AVENTICS-1827001445

AVENTICS™ Clevis mounting, Series AB3 1827001445

Ft5,684.00
QuickShip QuickShip
QTY:

Product Description

CM1-AB3-020/025-M2-A

Specifications

Piston diameter
20 mm, 25 mm
Swivel bearing Ø
8 mm
Housing material
Steel