AVENTICS-1827002294

AVENTICS™ Flange mounting, Series MF1, MF2 1827002294

Ft6,381.00
QTY:

Product Description

CM1-MF1-032

Specifications

Piston diameter
32 mm
Weight
0.23 kg
Housing material
Steel
Screws material
Steel

Documents & Drawings