AVENTICS-1827020250

AVENTICS™ Intermediate flange, Series JP1 1827020250

Ft23,693.00
QuickShip QuickShip
QTY:

Product Description

CM1-JP1-063-M7-B

Specifications

Version
for multi-position cylinders
Piston diameter
63 mm
Housing material
Aluminum

Documents & Drawings