No image available
No image available
Your request is being processed.
AVENTICS-2992344130

AVENTICS™ Check-choke valve, Series 344 2992344130

Ft245,763.00
QTY:

Product Description

344/130 ACID PROOF (G1/2)

Specifications

Port 1
G 1/2
Nominal flow Qn 2 to 1
5250 l/min
Flow conductance C
7.23 l/(s*bar)
Medium
Oil, Compressed air
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
120 °C
Min. medium temperature
-20 °C
Max. medium temperature
120 °C
Weight
1 kg
Housing material
Stainless Steel
Seal material
Fluorocaoutchouc

Features

  • Qn = 280 l/min ... 16000 l/min

Documents & Drawings