AVENTICS-3513000000

AVENTICS™ Series AR1 3513000000

Ft29,689.00
QuickShip QuickShip
QTY:

Product Description

AR1-G012-0010

Specifications

Port 1
G 1/2
Reservoir Ø
105 mm
Air reservoir volume
1 L
Working pressure min.
0 bar
Working pressure max
11 bar
Min. ambient temperature
-40 °C
Max. ambient temperature
100 °C
Min. medium temperature
-40 °C
Max. medium temperature
100 °C
Medium
Compressed air
Housing material
Steel

Documents & Drawings