AVENTICS-3842514931

AVENTICS™ T-groove nut 3842514931

Ft364.00
QTY:

Product Description

8 M8

Specifications

Type
N8
Scope of delivery
100 piece
Weight
0.007 kg
Housing material
Steel

Documents & Drawings