AVENTICS-5324001110

AVENTICS™ Silencers, series SI1 5324001110

Ft2,356.00
QuickShip QuickShip
QTY:

Product Description

M10X1

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
10 bar
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Compressed air connection
M10x1
Compressed air connection type
External thread
Sound pressure level
75 dB
Nominal flow Qn
1747 l/min
Delivery unit
1 piece
Weight
0.011 kg
Silencer material
Sintered bronze
Material thread
Brass