AVENTICS-7320301000

AVENTICS™ Flat suction gripper, Series FSR 7320301000

Ft10,122.00
QTY:

Product Description

FSR-30,0-MQ-M005-IN

Specifications

Min. ambient temperature
-20 °C
Max. ambient temperature
170 °C
Temperature resistance
Heat resistant
Compressed air connection
M5
external diameter
30 mm
Holding force
16 N
Volume
2.5 cm³
Max. curving on object Rmin
50 mm
Abrasion value according to DIN 535 16
154 mm³
Hardness according to standard
60 ± 5 Shore A
Connection thread type
Internal thread
Material connector
Aluminum
Suction unit material
Fluoromethyl silicone
Weight
0.01 kg

Features

  • Heat resistant