AVENTICS-8502AW428685003

AVENTICS™ Sandwich plate ISO 15407-2 for additional pressure supply, series 502 8502AW428685003

QTY:

Product Description

502 SANDWICH PRESSURE KIT ISO 15407-2

Specifications

Compressed air connection input
G 1/4
Scope of delivery
Sandwich plate, sealing kit, mounting screws
Working pressure min.
-0.95 bar
Working pressure max
10 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air
Max. number of valve positions
1
Protection class
IP65
Weight
0.118 kg
Housing material
Die-cast aluminum
Seal material
Acrylonitrile butadiene rubber
Screws material
Stainless Steel