AVENTICS-R412007522

AVENTICS™ Series RV1 R412007522

Ft18,568.00
QuickShip QuickShip
QTY:

Product Description

RV1-G014-1,5 BAR

Specifications

Compressed air connection 1
G 1/4
Compressed air connection type 1
External thread
Mounting
thread-in
Compressed air connection type 2
Uncollected
Type
Poppet valve
Opening pressure of valve
1.5 bar
Nominal flow Qn 1 to 2
996 l/min
Working pressure min.
0 bar
Working pressure max
20 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
100 °C
Medium
Compressed air
Certificates
CE declaration of conformity
Housing material
Brass
Seal material
Fluorocaoutchouc