AVENTICS-R412007593

AVENTICS™ Silencers, Series EBS R412007593

Ft2,832.00
QuickShip QuickShip
QTY:

Product Description

G1/8 EBS-PT-10/15

Specifications

Medium
Compressed air
Working pressure min.
0 bar
Working pressure max
6 bar
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Compressed air connection
G 1/8
Compressed air connection type
External thread
Delivery unit
5 piece
Weight
0.005 kg
Silencer material
Polyethylene
Material thread
Polyethylene

Documents & Drawings