No image available
No image available
Your request is being processed.
AVENTICS-R412012755

AVENTICS™ Optional fieldbus connection with I/O function (CMS), B-design R412012755

Ft385,645.00
QTY:

Product Description

CMS-B-BEIP-32DR

Specifications

Version
Bus coupler with driver and inputs
Fieldbus protocol
EtherNet/IP
Number of I/O connections
32 outputs
Fieldbus design
B-design
Min. ambient temperature
0 °C
Max. ambient temperature
50 °C
Max. number of solenoid coils
32
Operational voltage electronics
24 V DC
Electronics voltage tolerance
-15% / +20%
Current consumption electronics
0.12 A
Operating voltage, actuators
24 V DC
Protection class
IP65
Max. current consumption per coil
0.063 mA
Max. I/O module extension
6
Generic emission standard in accordance with norm
EN 61000-6-4
Port valve system
Socket
Port valve system
2.0 mm strip
Port valve system
3x13-pin
Communication port 2, Type
Socket (female)
Communication port 2, Thread size
M12
Communication port 2, Number of poles
5-pin
Electrical connection type
4-pin, A-coded, D-coded, M12, Plug (male)
Weight
1 kg
Housing material
Die-cast aluminum

Features

  • Bus coupler with driver
  • Electrical connections are on the same side as pneumatic connections saving space
  • Easy assembly via M12 connectors
  • Digital input modules with M8 or M12 connectors
  • Up to 6 I/O-modules possible

Documents & Drawings