AVENTICS-R412023904

AVENTICS™ Grease R412023904

Ft18,953.00
QTY:

Product Description

AGH-20G

Specifications

For cylinders and valves
For rodless cylinders, piston rod cylinders, and valves
Type
AGH
Silicon
silicone-free
Min. ambient temperature
-30 °C
Max. ambient temperature
150 °C
Kinematic viscosity at
40 °C
Kinematic viscosity
200 cSt
Reservoir
Tube
Density at
20 °C
Density
1.95 g/cm3
Weight
0.02 kg

Documents & Drawings