AVENTICS-R414010294

AVENTICS™ Duo plastic tubing, Series TU2-S-PUR R414010294

Ft861.00
QTY:
100 M

Product Description

TU2-S-PUR-004-0075-BKTR-0100-DUOPART

Specifications

External Ø
4 mm
Bending radius min. at 20°C
12 mm
Wall thickness
0.75 mm
Color
Black, transparent
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
100 m
Weight per meter
0.018 kg
Material
Polyester polyurethane

Documents & Drawings