Emerson-P-8101-HI-TX

PAC8000 8-channel Analog Input, 4-20mA with HART for 2-wire Tp

Product Description

PAC8000 8-channel Analog Input, 4-20mA with HART for 2-wire Tp

Specifications

Part Number
8101-HI-TX
Analog Input Count & Type
8 point single-ended 4-20 mA; Non-incendive field circuits
Resolution & Speed
16-bit; 27mS; Hart 0.75S/Point
Current Consumption
100 mA typ; 150 mA max
Fault Detection
Open and short circuit detection
HART Capabilities
HART pass-through and HART variable and status reporting

Features

  • PAC8000 I/O is a completely modular I/O solution for both general purpose and hazardous area applications. It offers a wide variety of I/O functions, and has an open architecture that allows communication with a variety of different field-buses by selecting the appropriate type of Bus Interface Module (BIM) or Controller.
  • Field terminals (one per I/O module) snap onto the carrier and accept field wiring without the need for additional terminals or connections. They can be changed easily if damaged in the field. A comprehensive mechanical keying system ensures that equipment safety is maintained.
  • Carriers form PAC8000s physical and electrical backbone by providing a mounting onto a flat panel or T- or G-section DIN rail. They support and interconnect the BIM or Controller, power supplies, I/O modules and field terminals, and carry the address, data and power lines of the internal Railbus
  • Open and short circuit detection

Documents & Drawings