PACSystems™ RSTi-EP Digital Output, 4 Points, Positive Logic 24VDC, 0.5A, 2,3, or 4 Wire

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part Number
EP-2214
Output Count, Type & Speed
4 point positive logic; 1kHz resistive load switching
Output Rating
0.5A 24VDC; 2A per module
Current Consumption Isys & Iin
8mA; 20mA + loads, 20.4-28.8VDC
System Redundancy
PNSR
System Redundancy
PNSR

Features

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation

Documents & Drawings