No image available
No image available
Your request is being processed.
Emerson-P-STXPBS432

RSTi Profibus with 16 24VDC sink (Positive Logic) input and 16 24VDC source output, expandable to 8 additional modules.

Product Description

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part Number
STXPBS432
Network Adapter / Use
Profibus / slave with Integrated I/O
I/O Count& Type
16 Point Input & 16 Point Output; 24VDC
I/O Specs
Off<5VDC; On>9VDC; 5.4KOhm; 0.5ADC/Pt; 8A/Module

Features

  • Ethernet-based Slice I/O Delivers High Performance and Flexibility
  • Compact, distributed I/O delivers long-life
  • Easy to configure, manage and upgrade

Documents & Drawings