Enardo-P-Rim Vent PRV

Enardo™ Rim Vent Pressure Relief Valve

Product Description

Enardo Rim Vents are designed to relieve pressure in atmospheric and low pressure storage tanks and floating roof tanks such as those defined in API 12F, 12B and 650, and EN 14015. Enardo Rim Vents can also be used for emergency venting on small atmospheric and low pressure tanks.

atex-certification

Specifications

Sizes
6
Housing Materials
Aluminum
Weight Materials
Zinc Plated CS
Seat and Pallet Materials
PPS
Seal and Gasket Materials
FEP Teflon
Pressure Settings
0.5 to 12 oz/sq in
Options
Special Coating, Weight Material, Hardware, Gasket Material, FRP Resins, Steam Jacket or Trace

Features

  • Lightweight Construction
  • PPS Internal Parts for Superior Corrosion Protection
  • Leakage Rate No Greater Than 1 SCFH @ 90% Set Point
  • Fully Replaceable Pallet and Seat Assemblies
  • EN 13463-1, EN 13463-5 Certified