TESCOM™ Anderson Greenwood Instrumentation Enclosure Systems
TESCOM™ Anderson Greenwood Instrumentation Enclosure Systems
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Designed to provide protection for on-site instrumentation against the effects of climate, dust and dirt, accidental damage, corrosion and tampering, using an integrated enclosure arrangement
Body and lid in tough glass-filled sheet molded polyester for maximum resistance to extreme temperatures and environmental conditions.
Optional viewing window allows instrument inspection without opening the enclosure.
Sealing strip ensures the enclosure is completely weatherproof to IP66.
Optional 20 mm molded isocyanurate foam insulation provides instrument protection down to -94°F (-70°C).
Enclosure manifolds designed to mount in the base or back of the enclosure, eliminating the need for internal mounting brackets or pipe stands.
Process and vent connections made on the outside directly into the manifold, remove the need for internal pipework, compression fittings and bulkheads.
2” NB (50 mm) mounting collar with fixing bolt enables easy mounting directly onto a pipe stand.
Steam or electric heating systems can be custom designed. Precise enclosure temperature can be maintained with a wide range of heating accessories.
316 stainless steel fasteners and fittings prevent corrosion in harsh environments.
Anti static enclosures available to suit specific applications.
Choice of low or high back-mounted manifold mounting options for instruments above (for liquid applications) or below the manifold (for gas applications).
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.